DETAILS
    Close

    Pulley, 3V19.0 X 2 X SK, TB Woods, Product # 353210

    Pulley, 3V19.0 X 2 X SK, TB Woods, Product # 353210

    • Shipping Type:
      Parcel
    • Units:
      EA
    $912.07
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Fits Shaft Diameter (max)
    2 1/2 in
    Fits Shaft Diameter (min)
    1/2 in
    Length
    19 in
    Width
    1.56 in
    Height
    19 in
    Weight
    22 lbs
    Industry Number
    3V1902
    Outside Diameter
    19 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    SK
    Number Of Grooves
    2
    Pulley Material
    Cast Iron
    Pulley Type
    Arm
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories