DETAILS
    Close

    Pulley, 5V28.0 X 7 X JA, TB Woods, Product # 353165

    Pulley, 5V28.0 X 7 X JA, TB Woods, Product # 353165

    • Shipping Type:
      Parcel
    • Units:
      EA
    $4,220.34
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Fits Shaft Diameter (max)
    4 1/2 in
    Fits Shaft Diameter (min)
    1 11/25 in
    Length
    28 in
    Width
    5.13 in
    Height
    28 in
    Weight
    162 lbs
    Industry Number
    5V2807
    Outside Diameter
    28 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    J
    Number Of Grooves
    7
    Pulley Material
    Cast Iron
    Pulley Type
    Arm
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories