DETAILS
    Close

    Pulley, 3V5.6 X 2 X SH, TB Woods, Product # 353154

    Pulley, 3V5.6 X 2 X SH, TB Woods, Product # 353154

    • Shipping Type:
      Parcel
    • Units:
      EA
    $392.14
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Fits Shaft Diameter (max)
    1 63/100 in
    Fits Shaft Diameter (min)
    1/2 in
    Length
    5.6 in
    Width
    1.34 in
    Height
    5 3/5 in
    Weight
    4.6 lbs
    Industry Number
    3V562
    Outside Diameter
    5.6 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    SH
    Number Of Grooves
    2
    Pulley Material
    Cast Iron
    Pulley Type
    Solid
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories