DETAILS
    Close

    Pulley, 2BK36 X QT, TB WOODS, Product # 352914

    Pulley, 2BK36 X QT, TB WOODS, Product # 352914

    • Shipping Type:
      Parcel
    • Units:
      EA
    $270.64
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    1 1/2 in
    Fits Shaft Diameter (min)
    1/2 in
    Length
    3.75 in
    Width
    2.19 in
    Height
    3 3/4 in
    Weight
    2.3 lbs
    Industry Number
    2BK36
    Outside Diameter
    3.4 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    QT
    Number Of Grooves
    2
    Pulley Material
    Cast Iron
    Pulley Type
    Solid
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories