DETAILS
    Close

    Pulley, 30.0 X 3B X SF, TB Woods, Product # 352897

    Pulley, 30.0 X 3B X SF, TB Woods, Product # 352897

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,470.97
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    2 47/50 in
    Fits Shaft Diameter (min)
    1/2 in
    Length
    30.35 in
    Width
    2.56 in
    Height
    30.35 in
    Weight
    85 lbs
    Industry Number
    3003B
    Outside Diameter
    30 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    SF
    Number Of Grooves
    3
    Pulley Material
    Cast Iron
    Pulley Type
    Arm
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories