DETAILS
    Close

    Pulley, 50.0 X 3C X F, TB Woods, Product # 352833

    Pulley, 50.0 X 3C X F, TB Woods, Product # 352833

    • Shipping Type:
      Parcel
    • Units:
      EA
    $5,649.72
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    3 47/50 in
    Fits Shaft Diameter (min)
    1 in
    Length
    50.4 in
    Width
    3.63 in
    Height
    50 2/5 in
    Weight
    280 lbs
    Industry Number
    5003C
    Outside Diameter
    50 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    F
    Number Of Grooves
    3
    Pulley Material
    Cast Iron
    Pulley Type
    Arm
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories