DETAILS
    Close

    Pulley, 5V23.6 X 10 X M, TB Woods, Product # 352751

    Pulley, 5V23.6 X 10 X M, TB Woods, Product # 352751

    • Shipping Type:
      Parcel
    • Units:
      EA
    $2,811.54
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    5 1/2 in
    Fits Shaft Diameter (min)
    1 47/50 in
    Length
    23.6 in
    Width
    7.19 in
    Height
    23 3/5 in
    Weight
    208 lbs
    Industry Number
    5V23610
    Outside Diameter
    23.6 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    M
    Number Of Grooves
    10
    Pulley Material
    Cast Iron
    Pulley Type
    Arm
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories