DETAILS
    Close

    Pulley, 5V5.5 X 3 X SDS, TB Woods, Product # 352711

    Pulley, 5V5.5 X 3 X SDS, TB Woods, Product # 352711

    • Shipping Type:
      Parcel
    • Units:
      EA
    $591.77
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    1 47/50 in
    Fits Shaft Diameter (min)
    1/2 in
    Length
    5.5 in
    Width
    2.38 in
    Height
    5 1/2 in
    Weight
    6.4 lbs
    Industry Number
    5V553
    Outside Diameter
    5.5 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    SDS
    Number Of Grooves
    3
    Pulley Material
    Cast Iron
    Pulley Type
    Solid
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories