DETAILS
    Close

    Pulley, 5V9.0 X 8 X E, TB Woods, Product # 352665

    Pulley, 5V9.0 X 8 X E, TB Woods, Product # 352665

    • Shipping Type:
      Parcel
    • Units:
      EA
    $995.59
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    3 1/2 in
    Fits Shaft Diameter (min)
    22/25 in
    Length
    9 in
    Width
    5.81 in
    Height
    9 in
    Weight
    34 lbs
    Industry Number
    5V908
    Outside Diameter
    9 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    E
    Number Of Grooves
    8
    Pulley Material
    Cast Iron
    Pulley Type
    Solid
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories