DETAILS
    Close

    Pulley, 5VS2404 X 4 X SB, TB Woods, Product # 352654

    Pulley, 5VS2404 X 4 X SB, TB Woods, Product # 352654

    • Shipping Type:
      Parcel
    • Units:
      EA
    $7,485.27
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    3 19/50 in
    Fits Shaft Diameter (min)
    1 22/25 in
    Length
    9.56 in
    Width
    6.67 in
    Height
    9.56 in
    Weight
    64 lbs
    Industry Number
    5VS2404
    Outside Diameter
    9.56 in
    Bore Type
    5VSSB Bushing
    Bushing Required
    5VSSB
    Number Of Grooves
    4
    Pulley Material
    Cast Iron
    Pulley Type
    5VS
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories