DETAILS
    Close

    Pulley, 5VS2905 X 5 X SB, TB Woods, Product # 352648

    Pulley, 5VS2905 X 5 X SB, TB Woods, Product # 352648

    • Shipping Type:
      Parcel
    • Units:
      EA
    $12,031.37
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    3 19/50 in
    Fits Shaft Diameter (min)
    1 22/25 in
    Length
    11.54 in
    Width
    8 5/100 in
    Height
    11.54 in
    Weight
    110 lbs
    Industry Number
    5VS2905
    Outside Diameter
    11.54 in
    Bore Type
    5VSSB Bushing
    Bushing Required
    5VSSB
    Number Of Grooves
    5
    Pulley Material
    Cast Iron
    Pulley Type
    5VS
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories