DETAILS
    Close

    Pulley, 5VS3153 X 3 X SB, TB Woods, Product # 352647

    Pulley, 5VS3153 X 3 X SB, TB Woods, Product # 352647

    • Shipping Type:
      Parcel
    • Units:
      EA
    $8,354.67
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    3 19/50 in
    Fits Shaft Diameter (min)
    1 22/25 in
    Length
    12.52 in
    Width
    5 3/10 in
    Height
    12 13/25 in
    Weight
    84 lbs
    Industry Number
    5VS3153
    Outside Diameter
    12.52 in
    Bore Type
    5VSSB Bushing
    Bushing Required
    5VSSB
    Number Of Grooves
    3
    Pulley Material
    Cast Iron
    Pulley Type
    5VS
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories