DETAILS
    Close

    Pulley, 8V30.0 X 6 X M, TB Woods, Product # 352596

    Pulley, 8V30.0 X 6 X M, TB Woods, Product # 352596

    • Shipping Type:
      Parcel
    • Units:
      EA
    $4,352.60
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    5 1/2 in
    Fits Shaft Diameter (min)
    1 47/50 in
    Length
    30 in
    Width
    7.13 in
    Height
    30 in
    Weight
    320 lbs
    Industry Number
    8V3006
    Outside Diameter
    30 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    M
    Number Of Grooves
    6
    Pulley Material
    Cast Iron
    Pulley Type
    Arm
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories