DETAILS
    Close

    Pulley, 9.5 X 3C X E, TB Woods, Product # 352586

    Pulley, 9.5 X 3C X E, TB Woods, Product # 352586

    • Shipping Type:
      Parcel
    • Units:
      EA
    $809.10
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    3 1/2 in
    Fits Shaft Diameter (min)
    22/25 in
    Length
    9.9 in
    Width
    3.38 in
    Height
    9 9/10 in
    Weight
    30 lbs
    Industry Number
    953C
    Outside Diameter
    9.5 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    E
    Number Of Grooves
    3
    Pulley Material
    Cast Iron
    Pulley Type
    Solid
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories