DETAILS
    Close

    Pulley, BK75 X QT, TB Woods, Product # 352553

    Pulley, BK75 X QT, TB Woods, Product # 352553

    • Shipping Type:
      Parcel
    • Units:
      EA
    $229.98
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    1 1/2 in
    Fits Shaft Diameter (min)
    1/2 in
    Length
    7.25 in
    Width
    1.38 in
    Height
    7 1/4 in
    Weight
    3.2 lbs
    Industry Number
    BK75
    Outside Diameter
    6.9 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    QT
    Number Of Grooves
    1
    Pulley Material
    Cast Iron
    Pulley Type
    Arm
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories