DETAILS
    Close

    Pulley, SVS112C3 X 1-7/8, TB Woods, Product # 352491

    Pulley, SVS112C3 X 1-7/8, TB Woods, Product # 352491

    • Shipping Type:
      Parcel
    • Units:
      EA
    $7,769.92
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    1 22/25 in
    Fits Shaft Diameter (min)
    1 22/25 in
    Length
    11.56 in
    Width
    6.88 in
    Height
    11.56 in
    Weight
    68 lbs
    Industry Number
    SVS112C3178
    Bore Diameter
    1.875 in
    Outside Diameter
    11.56 in
    Bore Type
    Finished with Keyway
    Bushing Required
    None
    Number Of Grooves
    3
    Pulley Material
    Cast Iron
    Pulley Type
    SVS
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories