DETAILS
    Close

    Pulley, SVS49B4 X 1-3/8, TB Woods, Product # 352484

    Pulley, SVS49B4 X 1-3/8, TB Woods, Product # 352484

    • Shipping Type:
      Parcel
    • Units:
      EA
    $3,759.47
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    1 19/50 in
    Fits Shaft Diameter (min)
    1 19/50 in
    Length
    5.25 in
    Width
    6.44 in
    Height
    5 1/4 in
    Weight
    20 lbs
    Industry Number
    SVS49B4138
    Bore Diameter
    1.375 in
    Outside Diameter
    5.25 in
    Bore Type
    Finished with Keyway
    Bushing Required
    None
    Number Of Grooves
    4
    Pulley Material
    Cast Iron
    Pulley Type
    SVS
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories