DETAILS
    Close

    Pulley, SVS59B4 X 1-5/8, TB Woods, Product # 352480

    Pulley, SVS59B4 X 1-5/8, TB Woods, Product # 352480

    • Shipping Type:
      Parcel
    • Units:
      EA
    $4,070.76
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    1 63/100 in
    Fits Shaft Diameter (min)
    1 63/100 in
    Length
    6.25 in
    Width
    6.44 in
    Height
    6 1/4 in
    Weight
    27 lbs
    Industry Number
    SVS59B4158
    Bore Diameter
    1.625 in
    Outside Diameter
    6.25 in
    Bore Type
    Finished with Keyway
    Bushing Required
    None
    Number Of Grooves
    4
    Pulley Material
    Cast Iron
    Pulley Type
    SVS
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories