DETAILS
    Close

    Pulley, 5V21.2 X 5 X F, TB Woods, Product # 352350

    Pulley, 5V21.2 X 5 X F, TB Woods, Product # 352350

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,448.53
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    3 47/50 in
    Fits Shaft Diameter (min)
    1 in
    Length
    21.2 in
    Width
    3 3/4 in
    Height
    21 1/5 in
    Weight
    85 lbs
    Industry Number
    5V2125
    Outside Diameter
    21.2 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    F
    Number Of Grooves
    5
    Pulley Material
    Cast Iron
    Pulley Type
    Arm
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories