DETAILS
    Close

    Pulley, 5VS2402 X 2 X SK, TB Woods, Product # 352266

    Pulley, 5VS2402 X 2 X SK, TB Woods, Product # 352266

    • Shipping Type:
      Parcel
    • Units:
      EA
    $4,380.66
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    2 1/2 in
    Fits Shaft Diameter (min)
    1/2 in
    Length
    9.56 in
    Width
    4.59 in
    Height
    9.56 in
    Weight
    37 lbs
    Industry Number
    5VS2402
    Outside Diameter
    9.56 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    SK
    Number Of Grooves
    2
    Pulley Material
    Cast Iron
    Pulley Type
    5VS
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories