DETAILS
    Close

    Pulley, JVS1702 X 1-5/8, TB Woods, Product # 352254

    Pulley, JVS1702 X 1-5/8, TB Woods, Product # 352254

    • Shipping Type:
      Parcel
    • Units:
      EA
    $2,019.25
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    1 63/100 in
    Fits Shaft Diameter (min)
    1 63/100 in
    Length
    6.69 in
    Width
    4.13 in
    Height
    6.69 in
    Weight
    13.2 lbs
    Industry Number
    JVS1702158
    Bore Diameter
    1.625 in
    Outside Diameter
    6.69 in
    Bore Type
    Finished with Keyway
    Bushing Required
    None
    Number Of Grooves
    2
    Pulley Material
    Cast Iron
    Pulley Type
    JVS
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories