DETAILS
    Close

    Pulley, 1VP71 X 28MM, TB Woods, Product # 352205M

    Pulley, 1VP71 X 28MM, TB Woods, Product # 352205M

    • Shipping Type:
      Freight
    • Units:
      EA
    $916.86
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    7 in
    Width
    7 in
    Height
    2 in
    Weight
    9 lbs
    Industry Number
    1VP7128MM
    Pulley Type
    Custom
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories