DETAILS
    Close

    Pulley, 1VP40 X 1-1/8, TB Woods, Product # 352204

    Pulley, 1VP40 X 1-1/8, TB Woods, Product # 352204

    • Shipping Type:
      Parcel
    • Units:
      EA
    $141.63
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    1 13/100 in
    Fits Shaft Diameter (min)
    1 13/100 in
    Length
    3.75 in
    Width
    1.88 in
    Height
    3 3/4 in
    Weight
    1.9 lbs
    Industry Number
    1VP40118
    Bore Diameter
    1.125 in
    Outside Diameter
    3.75 in
    Bore Type
    Finished with Keyway
    Bushing Required
    None
    Number Of Grooves
    1
    Pulley Material
    Cast Iron
    Pulley Type
    VP
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories