DETAILS
    Close

    Pulley, AK23 X 3/4, TB Woods, Product # 352190

    Pulley, AK23 X 3/4, TB Woods, Product # 352190

    • Shipping Type:
      Parcel
    • Units:
      EA
    $58.90
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    3/4 in
    Fits Shaft Diameter (min)
    3/4 in
    Length
    2.5 in
    Width
    2 1/2 in
    Height
    1 1/4 in
    Weight
    0.6 lbs
    Industry Number
    AK2334
    Bore Diameter
    0.75 in
    Outside Diameter
    2.05 in
    Bore Type
    Finished with Keyway
    Bushing Required
    None
    Number Of Grooves
    1
    Pulley Material
    Cast Iron
    Pulley Type
    Solid
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories