DETAILS
    Close

    Pulley, JVS2302 X 1-7/8, TB Woods, Product # 352108

    Pulley, JVS2302 X 1-7/8, TB Woods, Product # 352108

    • Shipping Type:
      Parcel
    • Units:
      EA
    $2,688.14
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    1 22/25 in
    Fits Shaft Diameter (min)
    1 22/25 in
    Length
    9.06 in
    Width
    4.13 in
    Height
    9 6/100 in
    Weight
    26 lbs
    Industry Number
    JVS2302178
    Bore Diameter
    1.875 in
    Outside Diameter
    9.06 in
    Bore Type
    Finished with Keyway
    Bushing Required
    None
    Number Of Grooves
    2
    Pulley Material
    Cast Iron
    Pulley Type
    JVS
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories