DETAILS
    Close

    Pulley, 2AK64 X 1, TB Woods, Product # 352014

    Pulley, 2AK64 X 1, TB Woods, Product # 352014

    • Shipping Type:
      Parcel
    • Units:
      EA
    $343.57
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    1 in
    Fits Shaft Diameter (min)
    1 in
    Length
    6.25 in
    Width
    1 18/25 in
    Height
    6 1/4 in
    Weight
    4.5 lbs
    Industry Number
    2AK641
    Bore Diameter
    1 in
    Outside Diameter
    6 in
    Bore Type
    Finished with Keyway
    Bushing Required
    None
    Number Of Grooves
    2
    Pulley Material
    Cast Iron
    Pulley Type
    Arm
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories