DETAILS
    Close

    Pulley, 2VP65 X 38MM, TB Woods, Product # 351833M

    Pulley, 2VP65 X 38MM, TB Woods, Product # 351833M

    • Shipping Type:
      Freight
    • Units:
      EA
    $1,070.64
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    6.5 in
    Width
    6 1/2 in
    Height
    3 in
    Weight
    12 lbs
    Industry Number
    2VP6538MM
    Pulley Type
    Custom
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories