DETAILS
    Close

    Belt, A108, Wrapped Edge, Product # 345641

    Belt, A108, Wrapped Edge, Product # 345641

    • Shipping Type:
      Parcel
    • Units:
      EA
    $41.91
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Thickness
    0.31
    Top Width
    1/2
    Outside Circumference
    110 in
    Weight
    0.675 lbs
    Construction Material
    EPDM Rubber
    Number of Ribs
    1
    V-Belt Section
    A
    Industry Number
    A108
    Ambient Temp (min)
    250 °F
    Belt Type
    V-Belt
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories