DETAILS
    Close

    Belt, 8V2500, Product # 345581

    Belt, 8V2500, Product # 345581

    • Shipping Type:
      Parcel
    • Units:
      EA
    $598.52
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    This belt is designed for heavy duty industrial drives with shock loads. The wedge design is ideal for applications requiring longer lengths or when cog-belts are too aggressive. With a heavy duty cover, this belt can withstand even the harshest environmental conditions, leading to longer belt life in applications where there is oil, grease or heat.

    California Residents-

    Prop 65 Warning
    Specifications
    Thickness
    0.88
    Top Width
    1
    Outside Circumference
    250 in
    Weight
    7.665 lbs
    Number of Ribs
    1
    V-Belt Section
    8V
    Industry Number
    8V2500
    Ambient Temp (max)
    194 °F
    Ambient Temp (min)
    250 °F
    Construction Material
    EPDM Rubber
    Belt Construction
    Reinforced Tie Band, Wrapped
    Belt Type
    V-Belt
    Shipping Type
    Parcel
    Package Weight
    20 lbs
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories