DETAILS
    Close

    Belt, 5V2500, Product # 345496

    Belt, 5V2500, Product # 345496

    • Shipping Type:
      Parcel
    • Units:
      EA
    $332.54
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    This wrapped v-belt features a fabric cover ensuring maximum resistance to heat, dirt, grease and oil. Can be utilized in a variety of industrial applications. Belt is also static-conductive.

    California Residents-

    Prop 65 Warning
    Specifications
    Thickness
    0.55
    Top Width
    0.63
    Outside Circumference
    250 in
    Weight
    2.87 lbs
    Construction Material
    EPDM Rubber
    Industry Number
    5V2500
    Number of Ribs
    1
    V-Belt Section
    5V
    Ambient Temp (max)
    194 °F
    Ambient Temp (min)
    250 °F
    Belt Construction
    Wrapped
    Belt Type
    V-Belt
    Shipping Type
    Parcel
    Package Weight
    3.46 lbs
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget