DETAILS
    Close

    Belt, 5V2240, Product # 345435

    Belt, 5V2240, Product # 345435

    • Shipping Type:
      Parcel
    • Units:
      EA
    $262.15
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Thickness
    0.55
    Top Width
    0.63
    Outside Circumference
    224 in
    Weight
    2.57 lbs
    Construction Material
    EPDM Rubber
    Number of Ribs
    1
    V-Belt Section
    5V
    Industry Number
    5V2240
    Ambient Temp (min)
    250 °F
    Belt Type
    V-Belt
    Shipping Type
    Parcel
    Return Eligibility
    Non-returnable, customized, or special-order item
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories