DETAILS
    Close

    Belt, A144, Wrapped Edge, Product # 345255

    Belt, A144, Wrapped Edge, Product # 345255

    • Shipping Type:
      Parcel
    • Units:
      EA
    $56.88
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    The traditional classical belt is designed for operating at higher speeds over small diameter pulleys and short center distances. This belt enables static conductivity and resistance to heat, ozone, oil, and abrasion since it is created with high-grade rubber.

    California Residents-

    Prop 65 Warning
    Specifications
    Thickness
    0.31
    Top Width
    1/2
    Outside Circumference
    146 in
    Weight
    0.9 lbs
    Construction Material
    EPDM Rubber
    Industry Number
    A144
    Number of Ribs
    1
    V-Belt Section
    A
    Ambient Temp (max)
    140 °F
    Ambient Temp (min)
    250 °F
    Belt Construction
    Wrapped
    Belt Type
    V-Belt
    Shipping Type
    Parcel
    Package Weight
    1 lbs
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories