DETAILS
    Close

    Belt, A80, Wrapped Edge, Product # 345192

    Belt, A80, Wrapped Edge, Product # 345192

    • Shipping Type:
      Parcel
    • Units:
      EA
    $31.09
    In stock 
    2 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    This v-belt is designed for the most demanding, heavy-duty applications. The raw edge belt sidewalls grip sheaves, minimizing belt slippage and reduce noise and vibration.

    California Residents-

    Prop 65 Warning
    Specifications
    Thickness
    0.31
    Top Width
    1/2
    Outside Circumference
    82 in
    Weight
    0.505 lbs
    Construction Material
    EPDM Rubber
    Industry Number
    A80
    Number of Ribs
    1
    V-Belt Section
    A
    Ambient Temp (max)
    194 °F
    Ambient Temp (min)
    250 °F
    Belt Construction
    Wrapped
    Belt Type
    V-Belt
    Shipping Type
    Parcel
    Package Weight
    0.55 lbs
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget