DETAILS
    Close

    Belt, 3L580, Product # 345101

    Belt, 3L580, Product # 345101

    • Shipping Type:
      Parcel
    • Units:
      EA
    $20.26
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    A light-duty, v-belt, this raw edge belt assures smooth, quiet operation with less vibration. This lengthens belt life and improves overall system performance, reducing maintenance and downtime. Manufactured with specially formulate rubber compounds, this belt provides superior resistance to oil, dirt and grease.

    California Residents-

    Prop 65 Warning
    Specifications
    Thickness
    0.31
    Top Width
    0.38
    Outside Circumference
    58 in
    Weight
    0.198 lbs
    Construction Material
    EPDM Rubber
    Number of Ribs
    1
    V-Belt Section
    3L
    Industry Number
    3L580R
    Ambient Temp (max)
    194 °F
    Ambient Temp (min)
    250 °F
    Belt Construction
    Wrapped
    Belt Type
    V-Belt
    Shipping Type
    Parcel
    Package Weight
    0.22 lbs
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories