DETAILS
    Close

    Belt, 4L330, Product # 345060

    Belt, 4L330, Product # 345060

    • Shipping Type:
      Parcel
    • Units:
      EA
    $14.97
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    This wrapped v-belt features a fabric cover ensuring maximum resistance to heat, dirt, grease and oil. Can be utilized in a variety of industrial applications. Belt is also static-conductive.

    California Residents-

    Prop 65 Warning
    Specifications
    Thickness
    0.31
    Top Width
    1/2
    Outside Circumference
    33 in
    Weight
    0.189 lbs
    Construction Material
    EPDM Rubber
    Number of Ribs
    1
    V-Belt Section
    4L
    Industry Number
    4L330R
    Ambient Temp (max)
    194 °F
    Ambient Temp (min)
    250 °F
    Belt Construction
    Wrapped
    Belt Type
    V-Belt
    Shipping Type
    Parcel
    Package Weight
    0.2 lbs
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories