DETAILS
    Close

    Belt, 3L200, Raw Edge, Product # 345001

    Belt, 3L200, Raw Edge, Product # 345001

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $13.43
    In stock 
    5 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment

    California Residents-

    Prop 65 Warning
    Specifications
    Thickness
    0.31
    Top Width
    0.38
    Outside Circumference
    20 in
    Weight
    0.067 lbs
    Construction Material
    EPDM Rubber
    Number of Ribs
    1
    V-Belt Section
    3L
    Industry Number
    3L200R
    Ambient Temp (min)
    250 °F
    Belt Construction
    Wrapped
    Belt Type
    V-Belt
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories