DETAILS
    Close

    Belt, A Section, 85D-227, PolyBelt, Product # 345870

    Belt, A Section, 85D-227, PolyBelt, Product # 345870

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $220.45
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    California Residents-

    Prop 65 Warning
    Specifications
    Thickness
    0.31
    Top Width
    1/2
    Outside Circumference
    227 in
    Weight
    0.2 lbs
    Number of Ribs
    1
    V-Belt Section
    A
    Construction Material
    Nylon
    Industry Number
    85D-227
    Ambient Temp (min)
    250 °F
    Belt Type
    V-Belt
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories