DETAILS
    Close

    Belt, 3L, 85D-161, Polybelt, Product # 345699

    Belt, 3L, 85D-161, Polybelt, Product # 345699

    • Shipping Type:
      Parcel
    • Units:
      EA
    $138.80
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Thickness
    0.31
    Top Width
    0.38
    Outside Circumference
    161 in
    Weight
    0.2 lbs
    Number of Ribs
    1
    V-Belt Section
    3L
    Construction Material
    Nylon
    Industry Number
    85D-161
    Ambient Temp (min)
    250 °F
    Belt Type
    V-Belt
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget