DETAILS
    Close

    Belt, 3VX850, Product # 345670

    Belt, 3VX850, Product # 345670

    • Shipping Type:
      Parcel
    • Units:
      EA
    $47.81
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    Utilize this heat and oil resistent belt for medium to high horsepower industrial applications that require single or multiple V-belt drives. Belt is also static-conductive.

    California Residents-

    Prop 65 Warning
    Specifications
    Thickness
    0.33
    Top Width
    0.38
    Outside Circumference
    85 in
    Weight
    0.266 lbs
    Industry Number
    3VX850
    Number of Ribs
    1
    V-Belt Section
    3VX
    Ambient Temp (max)
    194 °F
    Ambient Temp (min)
    250 °F
    Construction Material
    EPDM Rubber
    Belt Construction
    Cogged, Raw Edge
    Belt Type
    V-Belt
    Shipping Type
    Parcel
    Package Weight
    0.4 lbs
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories