DETAILS
    Close

    Belt, 5VX540, Product # 345513

    Belt, 5VX540, Product # 345513

    • Shipping Type:
      Parcel
    • Units:
      EA
    $92.76
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    This raw edge V-belt is fully cogged providing more torque with little to no slippage. This results in longer belt life and savings on energy costs. The narrow belt wedge allows for reduced drive widths and a smaller drive envelope. With higher horsepower ratings, this allows for more design flexibility which ultimately reduces drive cost, space required and weight.

    California Residents-

    Prop 65 Warning
    Specifications
    Thickness
    0.55
    Top Width
    0.63
    Outside Circumference
    54 in
    Weight
    0.436 lbs
    Industry Number
    5VX540
    Number of Ribs
    1
    V-Belt Section
    5VX
    Ambient Temp (max)
    250 °F
    Ambient Temp (min)
    250 °F
    Construction Material
    EPDM Rubber
    Belt Construction
    Cogged, Raw Edge
    Belt Type
    V-Belt
    Shipping Type
    Parcel
    Package Weight
    0.58 lbs
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories