DETAILS
    Close

    Belt, BX70, Product # 345342

    Belt, BX70, Product # 345342

    • Shipping Type:
      Parcel
    • Units:
      EA
    $60.46
    In stock 
    8 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    This cog-belt sets the standard for classic v-belt peformance. Manufactured of EPDM, this belt is static conductive, more durable and resistent to heat, hardening and glazing leading to longer belt life. With molded cogs and raw-edge sidewalls, expect this belt to provide higher efficiency, longer belt life and higher horsepower ratings than conventional wrapped belts.

    California Residents-

    Prop 65 Warning
    Specifications
    Thickness
    0.41
    Top Width
    0.63
    Outside Circumference
    72 in
    Weight
    0.667 lbs
    Industry Number
    BX70
    Number of Ribs
    1
    V-Belt Section
    BX
    Ambient Temp (max)
    250 °F
    Ambient Temp (min)
    250 °F
    Construction Material
    EPDM Rubber
    Belt Construction
    Cogged, Raw Edge
    Belt Type
    V-Belt
    Shipping Type
    Parcel
    Package Weight
    0.7 lbs
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories