DETAILS
    Close

    Bearing, Lau, 01739109, Product # 482206

    Bearing, Lau, 01739109, Product # 482206

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.38
    Length
    5.28 in
    Width
    1.54 in
    Height
    3 3/4 in
    Weight
    3.16 lbs
    ExpansionType
    Fixed
    InsertMaterial
    Steel
    InsertType
    Ball
    DynamicLoadCapacitykN
    5759
    LockingDeviceType
    Set Screw
    SealType
    Rubber
    StaticLoadCapacitykN
    3065
    Housing Material
    Cast Iron
    Bearing Lubrication
    Grease
    Bore Diameter
    1.4375 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories