DETAILS
    Close

    Bearing, 3/4 Inch, Lau, 01774001, with Rubber Boot, Product # 458071

    Bearing, 3/4 Inch, Lau, 01774001, with Rubber Boot, Product # 458071

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $243.98
    35 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    1.812 in
    Width
    1 in
    Weight
    0.2 lbs
    ExpansionType
    Fixed
    InsertMaterial
    Steel
    InsertType
    Ball
    LockingDeviceType
    Locking Collar
    SealType
    Rubber
    DynamicLoadCapacitykN
    2100
    StaticLoadCapacitykN
    1764
    Housing Material
    Steel
    Bearing Lubrication
    Grease
    Bore Diameter
    0.75 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories