DETAILS
    Close

    Bearing, 2-3/16 Inch, Dodge P2B-IP-203LE, 069496, Product # 360805

    Bearing, 2-3/16 Inch, Dodge P2B-IP-203LE, 069496, Product # 360805

    • Shipping Type:
      Freight
    • Units:
      EA
    $1,479.38
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.63
    Length
    10.44 in
    Width
    3 1/2 in
    Height
    6.37 in
    Weight
    10.71 lbs
    InsertMaterial
    Steel
    LockingDeviceType
    Adapter
    DynamicLoadCapacitykN
    27000
    ExpansionType
    Expansion
    InsertType
    Spherical Roller
    SealType
    Labyrinth Metallic
    StaticLoadCapacitykN
    29000
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    2.1875 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories