DETAILS
    Close

    Bearing, 1.94 Inch, Dodge, P2B-IP-115LE, 069494, Product # 360804

    Bearing, 1.94 Inch, Dodge, P2B-IP-115LE, 069494, Product # 360804

    • Shipping Type:
      Freight
    • Units:
      EA
    $1,343.03
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    BoltSize
    0.63
    Length
    9.25 in
    Width
    3.42 in
    Height
    5.59 in
    Weight
    10 lbs
    InsertMaterial
    Steel
    LockingDeviceType
    Adapter
    DynamicLoadCapacitykN
    22000
    ExpansionType
    Non-Expansion
    InsertType
    Spherical Roller
    SealType
    Labyrinth Metallic
    StaticLoadCapacitykN
    24000
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    1.9375 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories