DETAILS
    Close

    Bearing, Dodge, 4.94", P4B, 069590, Product # 360794

    Bearing, Dodge, 4.94", P4B, 069590, Product # 360794

    • Shipping Type:
      Freight
    • Units:
      EA
    $8,535.72
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    5.83 in
    Width
    5 3/4 in
    Height
    3 7/10 in
    Weight
    150 lbs
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories