DETAILS
    Close

    Bearing, 3.44 Inch, Dodge, P2B-IP-307L, 069479, Product # 360792

    Bearing, 3.44 Inch, Dodge, P2B-IP-307L, 069479, Product # 360792

    • Shipping Type:
      Freight
    • Units:
      EA
    $3,874.16
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    BoltSize
    0.88
    Length
    6.87 in
    Width
    2.62 in
    Height
    3.87 in
    Weight
    28.73 lbs
    InsertMaterial
    Steel
    LockingDeviceType
    Adapter
    DynamicLoadCapacitykN
    65500
    ExpansionType
    Non-Expansion
    InsertType
    Spherical Roller
    SealType
    Labyrinth Metallic
    StaticLoadCapacitykN
    81500
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    3.4375 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories