DETAILS
    Close

    Bearing, 3.94 Inch, Dodge, P2B, 069482, Product # 360788

    Bearing, 3.94 Inch, Dodge, P2B, 069482, Product # 360788

    • Shipping Type:
      Freight
    • Units:
      EA
    $5,015.90
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    1
    Length
    7.37 in
    Width
    2.81 in
    Height
    4.26 in
    Weight
    42.26 lbs
    InsertMaterial
    Steel
    LockingDeviceType
    Adapter
    DynamicLoadCapacitykN
    83000
    ExpansionType
    Non-Expansion
    InsertType
    Spherical Roller
    SealType
    Labyrinth Metallic
    StaticLoadCapacitykN
    104000
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    3.9375 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories