DETAILS
    Close

    Bearing, Dodge, P2B-EXL-107R, 077224, Product # 360776

    Bearing, Dodge, P2B-EXL-107R, 077224, Product # 360776

    • Shipping Type:
      Freight
    • Units:
      EA
    $1,831.35
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.5
    Length
    7.25 in
    Width
    2.19 in
    Height
    4.17 in
    Weight
    12 lbs
    InsertMaterial
    Steel
    Housing Material
    Ductile Iron
    DynamicLoadCapacitykN
    5500
    ExpansionType
    Non-Expansion
    InsertType
    Tapered Roller
    LockingDeviceType
    Dual Locking Collars
    SealType
    Triple Lip Seals (XTS)
    StaticLoadCapacitykN
    26000
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    1.4375 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories