DETAILS
    Close

    Bearing, GRP 205-16-AH-KS2, Product # 360743

    Bearing, GRP 205-16-AH-KS2, Product # 360743

    • Shipping Type:
      Parcel
    • Units:
      EA
    $364.59
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    6 in
    BoltSize
    44776
    Width
    3 in
    Height
    2 in
    Weight
    2 lbs
    Housing Material
    Cast Iron
    ExpansionType
    Fixed
    InsertMaterial
    Steel
    InsertType
    Ball
    DynamicLoadCapacitykN
    14
    LockingDeviceType
    Set Screw
    SealType
    NBR, Single Lip, Slinger
    StaticLoadCapacitykN
    7.88
    Bearing Lubrication
    Grease
    Bore Diameter
    1 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories